IESNA:LM-63-2002
[TEST]P1055722
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-H1165D927-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1304
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1114.1 1103.7 1097.9 1089.8 1077.1 1059.8 1041.3 1020.5 995.1 968.5
939.6 907.2 873.7 837.9 802.1 763.9 725.8 686.5 643.7 603.3
561.7 520.1 479.6 438 396.4 354.8 312 268.1 226.5 184.9
145.6 107.5 72.8 40.4 13.9 0 0
1114.1 1118.7 1108.3 1094.4 1073.6 1045.9 1014.7 980 940.7 898
851.7 803.2 752.4 699.2 643.7 588.2 533.9 477.3 421.8 368.7
315.5 264.7 212.6 167.6 123.7 85.5 52 35.8 25.4 16.2
9.2 3.5 1.2 0 0 0 0
1114.1 1106 1087.5 1059.8 1020.5 976.6 922.2 863.3 796.3 725.8
650.7 576.7 503.9 431.1 362.9 297 234.6 178 126 83.2
45.1 32.4 25.4 19.6 13.9 9.2 5.8 3.5 2.3 1.2
1.2 1.2 1.2 1.2 0 0 0
1114.1 1104.8 1079.4 1039 985.8 922.2 849.4 768.5 680.7 590.6
502.7 418.4 337.5 263.5 195.3 135.2 85.5 42.8 31.2 25.4
18.5 13.9 9.2 5.8 3.5 2.3 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 0
1114.1 1106 1084 1039 977.7 907.2 826.3 735 640.3 545.5
455.3 366.4 285.5 215 147.9 93.6 47.4 32.4 25.4 19.6
13.9 9.2 5.8 3.5 2.3 1.2 1.2 1.2 1.2 0
1.2 0 0 0 0 0 0
